Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 22617-24 |
| Durometer | 90 |
| Product height in | 1.500 |
| Product height mm | 38.100 |
| Product length in | 0.118 |
| Product length mm | 2.997 |
| Product material | Buna-N (nitrile) |
| Product width in | 1.500 |
| Product width mm | 38.100 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146137319 |
