Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Catalog Item | 22617-32 | |
| Durometer | 90 | 90 |
| Product height in | 2.000 | |
| Product height mm | 50.800 | |
| Product length in | 0.118 | |
| Product length mm | 2.997 | |
| Product material | BUNA-N (NITRILE) | Buna-N (nitrile) |
| Product width in | 2.000 | |
| Product width mm | 50.800 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146137326 |
