Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Catalog Item | 22617-4-BG | |
| Durometer | 90 | 90 |
| Inside diameter IN | 0.350 | |
| Inside diameter MM | 8.890 | |
| Item type | O-RING | O-Ring |
| Outside diameter IN | 0.500 | |
| Outside diameter MM | 12.700 | |
| Product color finish | BLACK WITH BLUE DOT | Black with blue dot |
| Product height in | 0.495 | |
| Product height mm | 12.573 | |
| Product length in | 0.072 | |
| Product length mm | 1.829 | |
| Product material | BUNA-N (NITRILE) | Buna-N (nitrile) |
| Product width in | 0.495 | |
| Product width mm | 12.573 | |
| Thickness IN | 0.070 | |
| Thickness MM | 1.778 |
