Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Inside diameter IN | 4.109 |
| Inside diameter MM | 104.369 |
| Item type | Seal |
| Outside diameter IN | 4.3770 |
| Outside diameter MM | 111.1758 |
| Product height in | 4.377 |
| Product height mm | 111.176 |
| Product length in | 0.134 |
| Product length mm | 3.404 |
| Product material | Buna-N (nitrile) |
| Product width in | 4.377 |
| Product width mm | 111.176 |
| Thickness IN | 0.134 |
| Thickness MM | 3.40 |