Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.527 | |
| A dimension MM | 140.400 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Compatible hoses | 2755GH493GH506 | 2755 GH493GH506 |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.377 | |
| Drop dimension MM | 35.00 | |
| End connection hex size IN | 1.610 | |
| End connection hex size MM | 41.000 | |
| End connection torque | 162-184 LB-FT(220-250 NM) | 162-184 lb-ft(220-250 Nm) |
| End size 1 | -16 | -16 |
| End type 1 | FEMALE BSPP SWIVEL | Female BSPP swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hex size 1 MM | 41.000 | |
| Hex size 2 IN | 1.610 | |
| Hex size 2 MM | 40.894 | |
| Hose cut off factor IN | 3.582 | |
| Hose cut off factor MM | 91.000 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.787 | |
| Inside diameter MM | 20.000 | |
| Product height in | 3.230 | |
| Product height mm | 82.042 | |
| Product length in | 7.020 | |
| Product length mm | 178.308 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.610 | |
| Product width mm | 40.894 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread size 1 | G 1 | G 1 |
