Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 6.500 | |
| A dimension MM | 165.100 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 22642N-20-20ORWXZ | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.512 | |
| Drop dimension MM | 38.40 | |
| End size 1 | -20 | -20 |
| End Type 1 | MALE JIS BSPP 60 DEGREE CONE | Male JIS BSPP 60 degree cone |
| Hose cut off factor IN | 4.063 | |
| Hose cut off factor MM | 103.200 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.008 | |
| Inside diameter MM | 25.600 | |
| Product height in | 1.512 | |
| Product length in | 6.500 | |
| Product length mm | 165.100 | |
| Product width mm | 50.000 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
