Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 6.370 | |
| A dimension MM | 161.798 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 22643-16-16ORWZ | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.290 | |
| Drop dimension MM | 32.8 | |
| End size 1 | -16 | -16 |
| End Type 1 | MALE JIS BSPP 60 DEGREE CONE | Male JIS BSPP 60 degree cone |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 3.900 | |
| Hose cut off factor MM | 99.060 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.740 | |
| Inside diameter MM | 18.796 | |
| Product height mm | 32.766 | |
| Product length in | 6.370 | |
| Product length mm | 161.798 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width mm | 36.830 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
