Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 7.752 | |
| A dimension MM | 196.900 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 22643-20-20ORWXZ | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.602 | |
| Drop dimension MM | 40.70 | |
| End size 1 | -20 | -20 |
| End Type 1 | MALE JIS BSPP 60 DEGREE CONE | Male JIS BSPP 60 degree cone |
| Hose cut off factor IN | 4.555 | |
| Hose cut off factor MM | 115.700 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 0.945 | |
| Inside diameter MM | 24.000 | |
| Product height in | 1.602 | |
| Product length in | 7.752 | |
| Product length mm | 196.900 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
