
Winner by Danfoss
22645-12-12SULT
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
22645-12-12SULT
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 45 Degree |
| Application | Fittings are used in the high pressure, high reliability hydraulics system of mobile, mining equipment, shipyard, primary metal, wind power and various industrial markets. |
| Brand | Winner by Danfoss |
| Compatible hose ID | .75 in |
| Construction style | Crimp |
| End gender 1 | Female |
| End Size 1 | 3/4 IN |
| End type 1 | BSPP |
| End type 2 | Line/Hose/Tube |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life |
| Hex Size 2 | 1.25984252 in |
| Hose cut-off factor | 0 in |
| Hose dash size | -12 |
| Item type | Fitting Assembly |
| Product Height | 1.059 in |
| Product Length/Depth | 1.059 in |
| Product material | 316 Stainless Steel |
| Product Type | Crimp Hose Fittings |
| Product Volume | 1.412 in³ |
| Product Weight | .6578 lb |
| Product Width | 1.259 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | G3/4-14 |
| Trade Name | 2-Piece |