Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.080 | |
| A dimension MM | 103.632 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 2266TC-12-12ORNZ | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.460 | |
| Drop dimension MM | 37.1 | |
| End size 1 | -12 | -12 |
| End Type 1 | MALE JIS BSPP 60 DEGREE CONE | Male JIS BSPP 60 degree cone |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 2.810 | |
| Hose cut off factor MM | 71.374 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.610 | |
| Inside diameter MM | 15.494 | |
| Product height in | 1.460 | |
| Product height mm | 37.084 | |
| Product length in | 4.070 | |
| Product length mm | 103.378 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.980 | |
| Product width mm | 24.892 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |