Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension MM | 34.500 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 22690-04-04Z | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.350 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.740 | |
| End connection hex size MM | 18.796 | |
| End size 1 | -4 | -4 |
| End Type 1 | FEMALE BSPP SWIVEL | Female BSPP swivel |
| Hose cut off factor IN | 0.000 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.840 | |
| Inside diameter MM | 21.300 | |
| Product material | CARBON STEEL | Carbon steel |
| Thread size 1 | G 1/4-19 | G 1/4-19 |
