Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.461 | |
| A dimension MM | 62.500 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 22691-04-04TXZ | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.400 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.378 | |
| Drop dimension MM | 35.00 | |
| End size 1 | -4 | -4 |
| End Type 1 | MALE JIS BSPP 60 DEGREE CONE | Male JIS BSPP 60 degree cone |
| Hose cut off factor IN | 1.358 | |
| Hose cut off factor MM | 34.500 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.157 | |
| Inside diameter MM | 4.000 | |
| Product height in | 1.378 | |
| Product height mm | 35.000 | |
| Product length in | 2.461 | |
| Product length mm | 62.500 | |
| Product width in | 0.748 | |
| Product width mm | 19.000 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
