Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.071 | |
| A dimension MM | 103.400 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 22691-12-12XZ | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 2.602 | |
| Drop dimension MM | 66.10 | |
| End size 1 | -12 | -12 |
| End Type 1 | FEMALE BSPP SWIVEL | Female BSPP swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 2.555 | |
| Hose cut off factor MM | 64.900 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.591 | |
| Inside diameter MM | 15.000 | |
| Product height in | 2.602 | |
| Product height mm | 66.100 | |
| Product length in | 4.071 | |
| Product length mm | 103.400 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.984 | |
| Product width mm | 25.000 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
