Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.885 | |
| A dimension MM | 124.100 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Backup hex size IN | 1.610 | |
| Backup hex size MM | 40.894 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 22691-16-16ORZ | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Compatible hoses | EC110EC210FC686FC687GH663GH781GH793 | EC110 EC210FC686 FC687GH663 GH781 GH793 |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 2.755 | |
| Drop dimension MM | 70.00 | |
| End connection hex size IN | 1.614 | |
| End connection hex size MM | 41.000 | |
| End size 1 | -16 | -16 |
| End Type 1 | FEMALE BSPP SWIVEL | Female BSPP swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 3.019 | |
| Hose cut off factor MM | 76.700 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.803 | |
| Inside diameter MM | 20.400 | |
| Product height in | 3.830 | |
| Product height mm | 97.282 | |
| Product length in | 5.680 | |
| Product length mm | 144.272 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.610 | |
| Product width mm | 40.894 | |
| Thread size 1 | G 1 | G 1 |
