Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 6.984 | |
| A dimension MM | 177.400 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Backup hex size IN | 2.170 | |
| Backup hex size MM | 55.118 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 22691-24-24ORWZ | |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Compatible hoses | EC110EC210FC686FC687GH663GH781GH793 | EC110 EC210FC686 FC687GH663 GH781 GH793 |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 3.937 | |
| Drop dimension MM | 100.0 | |
| End connection hex size IN | 2.165 | |
| End connection hex size MM | 55.000 | |
| End size 1 | -24 | -24 |
| End Type 1 | FEMALE BSPP SWIVEL | Female BSPP swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 4.307 | |
| Hose cut off factor MM | 109.400 | |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.259 | |
| Inside diameter MM | 32.000 | |
| Product height in | 5.310 | |
| Product height mm | 134.874 | |
| Product length in | 8.070 | |
| Product length mm | 204.978 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.170 | |
| Product width mm | 55.118 | |
| Thread size 1 | G 1 1/2 | G 1 1/2 |
