Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.870 | |
| A dimension MM | 123.698 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 22691-32-32SRWX | |
| Compatible hose ID IN | 2.000 | |
| Compatible hose ID MM | 50.800 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 2.900 | |
| Drop dimension MM | 73.66 | |
| End connection hex size IN | 2.750 | |
| End connection hex size MM | 70.000 | |
| End size 1 | -32 | -32 |
| End Type 1 | FEMALE BSPP SWIVEL | Female BSPP swivel |
| Finish plating | PASSIVATE | Passivate |
| Hose cut off factor IN | 3.010 | |
| Hose cut off factor MM | 76.454 | |
| Hose size | -32 | -32 |
| Inside diameter IN | 0.830 | |
| Inside diameter MM | 21.082 | |
| Product height mm | 73.660 | |
| Product length in | 4.870 | |
| Product length mm | 123.698 | |
| Product material | 304 STAINLESS STEEL | 304 Stainless steel |
| Product width in | 1.220 | |
| Product width mm | 30.988 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
