Winner by Danfoss
22691-32-32WZF
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
22691-32-32WZF
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Application | Fittings are used in the high pressure, high reliability hydraulics system of mobile, mining equipment, shipyard, primary metal, wind power and various industrial markets. | |
| Brand | Winner by Danfoss | |
| Compatible hose ID | 2 in | |
| Compatible hoses | FC686, FC687, GH663, GH793, GH781, EC110, EC210 | |
| Drop dimension | 4.854 | |
| End gender 1 | Female | |
| End Size 1 | 2 IN | |
| End type 1 | BSPP | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life | |
| Finish/plating | Cr3+Zinc | |
| Hex Size 2 | 2.756 in | |
| Hose cut-off factor | 5.188 in | |
| Hose dash size | -32 | |
| Inside diameter | 1.693 in | |
| Item type | Fitting Assembly | |
| Product Height | 6.629 in | |
| Product Length/Depth | 9.401 in | |
| Product material | Carbon Steel | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | 171.689 in³ | |
| Product Weight | 5.2 lb | |
| Product Width | 2.755 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | G2-11 | |
| Trade Name | 2-Piece |