
Winner by Danfoss
22691Y-24-24WZ
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
22691Y-24-24WZ
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 90 Degree |
| Brand | Winner by Danfoss |
| Compatible hose ID | 1.5 in |
| Construction style | Crimp |
| Drop dimension | 4.05 |
| End gender 1 | Female |
| End Size 1 | 1 1/2 IN |
| End type 1 | BSPP |
| End type 2 | Line/Hose/Tube |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life |
| Finish/plating | Cr3+Zinc |
| Hex Size 1 | 2.16 in |
| Hose cut-off factor | 4.29 in |
| Hose dash size | -24 |
| Item type | Fitting Assembly |
| Outside diameter | 2.63 in |
| Product material | Carbon Steel |
| Product Type | Crimp Hose Fittings |
| Product Width | 2.63 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | G 1 1/2-11 |
| Trade Name | 1-Piece |