Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.270 | |
| A dimension MM | 57.658 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 22698D-04-04LTZ | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.400 | |
| Construction Style | REUSABLE | Reusable |
| Drop dimension IN | 1.437 | |
| Drop dimension MM | 36.5 | |
| End size 1 | -4 | -4 |
| End type 1 | MALE JIS BSPP 60 DEGREE CONE | Male JIS BSPP 60 degree cone |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.510 | |
| Hose cut off factor MM | 38.354 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.125 | |
| Inside diameter MM | 3.175 | |
| Product height in | 1.440 | |
| Product height mm | 36.576 | |
| Product length mm | 57.658 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.550 | |
| Product width mm | 13.970 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
