Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension MM | 46.000 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.060 | |
| Backup hex size MM | 26.924 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 22698D-08-08LTZ | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.870 | |
| End connection hex size MM | 22.098 | |
| End size 1 | -8 | -8 |
| End Type 1 | FEMALE BSPP SWIVEL | Female BSPP swivel |
| Hose cut off factor IN | 0.000 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 1.204 | |
| Inside diameter MM | 30.600 | |
| Product height in | 2.800 | |
| Product height mm | 71.120 | |
| Product length in | 4.180 | |
| Product length mm | 106.172 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.060 | |
| Product width mm | 26.924 | |
| Thread size 1 | G 1/2 | G 1/2 |
