Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.780 | |
| A dimension MM | 121.412 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Backup hex size IN | 1.060 | |
| Backup hex size MM | 27.000 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 22698D-12-12LTZ | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 2.600 | |
| Drop dimension MM | 66.0 | |
| End connection hex size IN | 1.060 | |
| End size 1 | -12 | -12 |
| End type 1 | MALE JIS BSPP 60 DEGREE CONE | Male JIS BSPP 60 degree cone |
| Finish plating | ZINC PLATING | Zinc plating |
| Inside diameter IN | 0.510 | |
| Inside diameter MM | 12.954 | |
| Product height in | 2.600 | |
| Product height mm | 66.040 | |
| Product length in | 4.780 | |
| Product length mm | 121.412 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.060 | |
| Product width mm | 26.924 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |