Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.400 | |
| A dimension MM | 137.160 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Backup hex size IN | 1.625 | |
| Backup hex size MM | 41.000 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 22698D-20-20WLTZ | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.750 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 3.326 | |
| Drop dimension MM | 84.5 | |
| End connection hex size IN | 1.625 | |
| End size 1 | -20 | -20 |
| End type 1 | FEMALE BSPP SWIVEL | Female BSPP swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 3.950 | |
| Hose cut off factor MM | 100.330 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.043 | |
| Inside diameter MM | 26.492 | |
| Product height in | 3.326 | |
| Product height mm | 84.480 | |
| Product length in | 5.400 | |
| Product length mm | 137.160 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.610 | |
| Product width mm | 40.894 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
