Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension MM | 83.300 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 2269TC-06-06ORGQNZ | |
| Compatible hose ID IN | 0.370 | |
| Compatible hose ID MM | 9.398 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.870 | |
| End connection hex size MM | 22.098 | |
| End size 1 | -6 | -6 |
| End Type 1 | FEMALE BSPP SWIVEL | Female BSPP swivel |
| Hose cut off factor IN | 1.732 | |
| Hose cut off factor MM | 44.000 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.846 | |
| Inside diameter MM | 21.500 | |
| Product height in | 1.630 | |
| Product height mm | 41.402 | |
| Product length in | 2.880 | |
| Product length mm | 73.152 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.870 | |
| Product width mm | 22.098 | |
| Thread size 1 | G 3/8 | G 3/8 |