Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.448 | |
| A dimension MM | 62.200 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 2269TC-06-06ORNZ | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.398 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.338 | |
| Drop dimension MM | 34.0 | |
| End connection hex size IN | 0.866 | |
| End connection hex size MM | 22.000 | |
| End size 1 | -6 | -6 |
| End Type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.452 | |
| Hose cut off factor MM | 36.900 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.263 | |
| Inside diameter MM | 6.700 | |
| Product height in | 1.630 | |
| Product height mm | 41.402 | |
| Product length in | 2.880 | |
| Product length mm | 73.152 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.870 | |
| Product width mm | 22.098 | |
| Thread size 1 | 11/16-16 UN | 11/16-16 UN |