Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension MM | 117.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 2269TC-08-08ORGQNZ | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.060 | |
| End connection hex size MM | 26.924 | |
| End size 1 | -8 | -8 |
| End Type 1 | FEMALE BSPP SWIVEL | Female BSPP swivel |
| Hose cut off factor IN | 1.771 | |
| Hose cut off factor MM | 45.000 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 1.692 | |
| Inside diameter MM | 43.000 | |
| Product height in | 2.400 | |
| Product height mm | 60.960 | |
| Product length in | 3.400 | |
| Product length mm | 86.360 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.060 | |
| Product width mm | 26.924 | |
| Thread size 1 | G 1/2 | G 1/2 |