Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.870 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 2269TC-08-08ORNZ | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.630 | |
| Drop dimension MM | 41.4 | |
| End size 1 | -8 | -8 |
| End type 1 | MALE JIS BSPP 60 DEGREE CONE | Male JIS BSPP 60 degree cone |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.610 | |
| Hose cut off factor MM | 40.894 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.370 | |
| Inside diameter MM | 9.398 | |
| Product height in | 1.610 | |
| Product height mm | 40.894 | |
| Product length in | 2.870 | |
| Product length mm | 72.898 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.740 | |
| Product width mm | 18.796 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |