Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.830 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 2269TC-12-12ORNVSR | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 2.280 | |
| Drop dimension MM | 57.91 | |
| End size 1 | -12 | -12 |
| End type 1 | MALE JIS BSPP 60 DEGREE CONE | Male JIS BSPP 60 degree cone |
| Finish plating | PASSIVATE | Passivate |
| Hose cut off factor IN | 2.570 | |
| Hose cut off factor MM | 65.278 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.610 | |
| Inside diameter MM | 15.494 | |
| Product height in | 2.280 | |
| Product height mm | 57.912 | |
| Product length in | 3.830 | |
| Product length mm | 97.282 | |
| Product material | 304 STAINLESS STEEL | 304 Stainless steel |
| Product width in | 0.940 | |
| Product width mm | 23.876 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |