Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension MM | 46.700 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.060 | |
| Backup hex size MM | 26.924 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 2269TE-08-08TZ | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.060 | |
| End size 1 | -8 | -8 |
| End Type 1 | FEMALE BSPP SWIVEL | Female BSPP swivel |
| Hose cut off factor IN | 0.000 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 1.200 | |
| Inside diameter MM | 30.600 | |
| Product material | CARBON STEEL | Carbon steel |
| Thread size 1 | G 1/2 | G 1/2 |