Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
226AP00044B
CLS180 END PLATE ASSEMBLY
226AP00044B
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
226AP00044B
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
5.500
Product height mm
139.700
Product length in
1.180
Product length mm
29.972
Product width in
0.980
Product width mm
24.892