![Danfoss CLS Load Sense Sectional Mobile Valves 226AP00122B [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F318669%2FID463022740478-0101_preview.jpg&w=1920&q=75)
Danfoss
226AP00096B
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
226AP00096B
Product specifications
Characteristic | Value |
|---|---|
| Actuation Type | Manual with Enclosed Lever Box |
| Ambient temperature - max | 60 °C |
| Application | Excavator – multiple sizes, Forestry, Refuse trucks, Forklift, Agricultural machinery, Truck mounted cranes, Marine |
| Brand | Danfoss |
| Communication input | None |
| Compensation | Post-Compensation |
| Construction | Mono-block |
| Feature | Pre- and post-compensated sections in the same valve assemblyIncrease responsiveness and enhance efficiencyRequires minimal space in your machine envelope |
| Maximum Flow Rate | 180 l/min |
| Maximum Fluid Temperature | 80 °C |
| Maximum Pressure Rating | 350 bar |
| Maximum Working Port Leakage | 12 cc/min at 100 bar |
| Minimum Ambient Temperature | -40 °C |
| Minimum Fluid Temperature | -25 °C |
| Model Code | CLS181PLSDA040040ZP000P000Z000ZZL00B |
| Mount Type | Through holes |
| Nominal Flow Rating | 180 l/min |
| Port Valve | Cavity machined and plugged |
| Ports | SAE |
| Pressure Rating | 350 bar |
| Product Height | 6.96 in |
| Product Length/Depth | 14.36 in |
| Product material | Ductile Iron |
| Product Type | Load Sense Sectional Mobile Valves |
| Product Volume | 180.902 in³ |
| Product Weight | 10 lb |
| Product Width | 1.81 in |
| Sections | 0 |
| Sub-brand | None |
| Trade Name | CLS |
| Unit type | Advanced Mobile Valves |
| Work Ports | -10(SAE-6) |