CLS181PESDA040040CP000P0 00Z000AZL00B-product-details

CLS181PESDA040040CP000P0 00Z000AZL00B

226AP00181B


Tools

Product specifications

Characteristic
Value
Acutation typeElectrohydraulic with lever override
Ambient temperature max C60
Ambient temperature max F140
BrandDanfoss
CompensationPost-Compensation
ConstructionMono-block
Design numberSecond
Mount typeThrough holes
Nominal_Flow Rating180 LPM47,5 GPM
Port_Valve ACavity machined and plugged
Ports PortsSAE
Pressure Rating350 BAR5076 PSI
Product height in6.960
Product height mm176.784
Product length in14.360
Product length mm364.744
Product MaterialDuctile iron
Product width in1.810
Product width mm45.974
Sections0
Work Ports-10(SAE-6)