Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
226AP00225B
CLS180 WORK SECTION ASSEMBLY
226AP00225B
Tools
Add to comparison
Add to comparison
226AP00225B
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
6.960
Product height mm
176.784
Product length in
14.360
Product length mm
364.744
Product width in
1.810
Product width mm
45.974