Product specifications
Characteristic | Value | Description |
|---|---|---|
| Ambient temperature max C | 60 | |
| Ambient temperature max F | 140 | |
| Brand | DANFOSS | Danfoss |
| Construction | SECTIONAL | Sectional |
| Design number | SECOND | Second |
| Mount Type | THROUGH HOLES | Through holes |
| Nominal_Flow Rating | 180 LPM47,5 GPM | 180 LPM47,5 GPM |
| Port_Valve A | NONE | None |
| Ports Ports | SAE | SAE |
| Pressure Rating | 350 BAR5076 PSI | 350 BAR5076 PSI |
| Product height in | 6.960 | |
| Product height mm | 176.784 | |
| Product length in | 14.360 | |
| Product length mm | 364.744 | |
| Product Material | DUCTILE IRON | Ductile iron |
| Product width in | 14.170 | |
| Product width mm | 359.918 | |
| Sections | 5 | 5 |
| Work Ports | -10(SAE-6) | -10(SAE-6) |