Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
227-1011-002
Obsolete Replaced byTJW102G2B TORQUE GEN
227-1011-002
Tools
Add to comparison
Add to comparison
227-1011-002
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
3.630
Product height mm
92.202
Product length in
9.340
Product length mm
237.236
Product width in
3.390
Product width mm
86.106