TJW080N2B Torque Gen
227-1017-002
Tools227-1017-002 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 3.630 |
| Product height mm | 92.202 |
| Product length in | 9.180 |
| Product length mm | 233.172 |
| Product width in | 3.390 |
| Product width mm | 86.106 |