TJW080G1B TORQUE GEN
227-1051-002
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 3.630 |
| Product height mm | | 92.202 |
| Product length in | | 9.180 |
| Product length mm | | 233.172 |
| Product width in | | 3.390 |
| Product width mm | | 86.106 |