Danfoss
227-1058-002
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
227-1058-002
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Additional Ports | None | |
| Application | Other | |
| Brand | Danfoss | |
| Design code | 2 | |
| Feature | Flow Rate 11-19 L/min (3-5 gal/min)Maximum pressure 172 bar (2,500 psi)Small turf care, utility and on-highway vehicle applications | |
| Flow Amplification | None | |
| Flow rate | 11.4 LPM | |
| Fluid compatibility | See Danfoss Technical Bulletin 3-401 | |
| Housing material | Ductile Iron | |
| Identification | Danfoss Product Number On Nameplate | |
| Inlet or Load Sense Relief Valve Setting | 0 bar | |
| Inlet Pressure Rating | 172 bar | |
| Input Torque | Standard | |
| Integral Valves | Yes | |
| Load Circuit | None | |
| Main Displacement | 160 cm³/rev | |
| Maximum Back Pressure | 10 bar | |
| Maximum Flow Rate | 15.1 l/min | |
| Mechanical Interface | Internal Involute Spline, 12 Tooth 16/32 Dp 30 Degree Pa | |
| Model Code | ABPE4B66D001A1A00A1B | |
| Mounting Threads | 3X .3125-18 UNC-2B ON INPUT SIDE 7X .3125-18 UNC-2B OUTPUT SIDE | |
| Neutral Circuit | Open Center | |
| Paint | Black | |
| Ports | 3X .5625-18 UNF-2B SAE O-Ring Port | |
| Product Height | 3.63 in | |
| Product Length/Depth | 9.74 in | |
| Product Type | Torque Generators | |
| Product Volume | 119.858 in³ | |
| Product Weight | 15 lb | |
| Product Width | 3.39 in | |
| Recommended Filtration Level | ISO 18/13 Cleanliness | |
| Return Pressure Rating | 21 bar | |
| Special features | None | |
| Sub-brand | None | |
| Trade Name | None | |
| Unit type | Standard | |
| Valve Options | None | |
| Working pressure - max | 69 bar | |
| Working temperature - max | 93 °C |