Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
227-1059-002
Replaced by TJW036G2B Torque Gen
227-1059-002
Tools
Add to comparison
Add to comparison
227-1059-002
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
3.630
Product height mm
92.202
Product length in
9.180
Product length mm
233.172
Product width in
3.390
Product width mm
86.106