Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | TRANSMISSION OIL COOLER LINES | Transmission oil cooler lines |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 22818873 | |
| Fitting angle shape 1 | B | 90° Elbow standard drop |
| Fitting angle shape 2 | B | 90° Elbow standard drop |
| Fitting phase angle degree | 873 | |
| HA Certificate of compliance | NONE | None |
| HA Length UOM | M | Metric mm |
| HA Packaging | X | Standard Packaging |
| Hose series | H351 SERIES | H351 Series |
| Legacy fitting part number 1 | EJ9207-0808TZ | |
| Legacy fitting part number 2 | EJ9207-0808TZ | |
| Overall length IN | 98.4 | |
| Overall length MM | 2500 | |
| Thread size 1 | 13/16-16 UN | 13/16-16 UN |
| Thread size 2 | 13/16-16 UN | 13/16-16 UN |