Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
22892-000
SHAFT OUTPUT LD S/A
22892-000
Tools
Add to comparison
Add to comparison
22892-000
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Product height in
0.750
Product height mm
19.037
Product length in
2.830
Product length mm
71.882
Product width in
1.760
Product width mm
44.704