INPUT SHAFT BRG S/A
22893-000
Tools22893-000 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Bearing |
| Product height in | 1.570 |
| Product height mm | 39.878 |
| Product length in | 2.700 |
| Product length mm | 68.580 |
| Product material | Carbon steel |
| Product width in | 1.570 |
| Product width mm | 39.878 |