VALVE
22894-006
Tools22894-006 Product specifications
Characteristic | Value |
|---|
| Installation type | Screw-in Cartridge |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 3.950 |
| Product length mm | 100.330 |
| Product width in | 1.000 |
| Product width mm | 25.400 |