Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.000 | |
| A dimension MM | 25.400 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WEATHERHEAD BY DANFOSS | Weatherhead by Danfoss |
| Catalog Item | 22906P-C00 | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -6 | -6 |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.718 | |
| Inside diameter MM | 18.240 | |
| Product height in | 0.790 | |
| Product height mm | 20.066 | |
| Product length in | 1.000 | |
| Product length mm | 25.400 | |
| Product material | BRASS | Brass |
| Product width in | 0.790 | |
| Product width mm | 20.066 | |
| Series | 229 P | 229 P |
| Thread sealant | NO | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789329653 |