![Hose Fittings 22906P-406 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215504%2FID433158300733-0101_preview.jpg&w=1920&q=75)
Weatherhead by Danfoss
22912P-412
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
22912P-412
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Application | Medium pressure air, fuel, grease, oil, truck and power steering lines. |
| Brand | Weatherhead by Danfoss |
| Compatible hose ID | .75 in |
| Compatible hoses | H059 H229 H239 |
| Construction style | Crimp |
| End gender 1 | Female |
| End Size 1 | 7/8 IN |
| End type 1 | UN |
| End type 2 | Line/Hose/Tube |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life |
| Finish/plating | DURA-KOTE |
| Hex Size 1 | 1 in |
| Hex Size 2 | 1 in |
| Hose dash size | -12 |
| Inside diameter | .5 in |
| Item type | Fitting Assembly |
| Packaged Height | 5.5 in |
| Packaged Length | 6.75 in |
| Packaged Volume | 250.594 in³ |
| Packaged Weight | .5 lb |
| Packaged Width | 6.75 in |
| Product Height | 1.15 in |
| Product Length/Depth | 2.4 in |
| Product material | Carbon Steel |
| Product Type | Crimp Hose Fittings |
| Product Volume | 2.76 in³ |
| Product Width | 1 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 7/8-14 |
| Trade Name | 229 P Series |
| UPC | 639789308320 |