Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
229988
BRACKET-LIMIT SWITCH MOUNTING
229988
Where to buy
Export PDF
Tools
Add to comparison
229988
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Package contents
BRACKET
Bracket
Product length in
2.780
Product length mm
70.612
Product material
CARBON STEEL
Carbon steel
Product width in
2.280
Product width mm
57.912