Aeroquip by Danfoss
23-411-4
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
23-411-4
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Aeroquip by Danfoss |
| Construction style | Reusable |
| End gender 1 | Female |
| End Size 1 | 7/16 IN |
| End type 1 | SAE 37 |
| End type 2 | Line/Hose/Tube |
| Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production |
| Hex Size 1 | .56 in |
| Hex Size 2 | .63 in |
| Hose cut-off factor | 1 in |
| Hose dash size | -4 |
| Inside diameter | .17 in |
| Item type | Fitting Assembly |
| Product Height | .63 in |
| Product Length/Depth | 1.75 in |
| Product material | Brass |
| Product Type | Reusable Hose Fittings |
| Product Volume | .695 in³ |
| Product Width | .63 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 7/16-20 |
| Trade Name | 411 Series |