SHUTTLE SPRING
230079-000
Tools230079-000 Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Package contents | SHUTTLE SPRING | Shuttle spring |
| Product height in | | 0.414 |
| Product height mm | | 10.516 |
| Product length in | | 0.470 |
| Product length mm | | 11.938 |
| Product width in | | 0.414 |
| Product width mm | | 10.516 |