Danfoss Char-Lynn
230302-000
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
230302-000
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Feature | Available in a variety of sizes |
| Product Height | .69 in |
| Product Length/Depth | 3.71 in |
| Product Type | Spare Part |
| Product Volume | 1.766 in³ |
| Product Width | .69 in |
| Sub-brand | Char-Lynn |
| Trade Name | 10000 Series |