Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
230313-000
SPRING
230313-000
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
230313-000
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
0.119
Product height mm
3.023
Product length in
0.750
Product length mm
19.050
Product width in
0.119
Product width mm
3.023