Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
230400-000
SPRING, COMPRESSION
230400-000
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
230400-000
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
0.160
Product height mm
4.064
Product length in
1.090
Product length mm
27.686
Product width in
0.160
Product width mm
4.064